Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Reduzierhuelsen LU - Light clamps
Bill of material
96204AC Reduzierhülse R20
ARTIKEL
Article description
Reduzierhülse
TYPE
Type
30
BEST
Order-no.
AUSF
Version
A
mm
B
30 mm
C
3.5 mm
D
18.9 mm
L
45 mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
no need
CNSSTDDTIME
standard delivery time of the item after receipt of order
2 days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models