Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-VDM01 - Reflectors
Bill of material
REF-VDM01
PRODUCT_PICTURE
Product Picture
MANUID
REF-VDM01
DESCSHORT
Short Description
Reflector REF-VDM01
EAN
4050143028009
MANUTYPEDESC
Manufacturer Type Description
REF-VDM01
AAO634001
Form
quadratisch
AAP345001
Number of attachment holes
4
AAB450006
Self-adhesive fastening
No
BAF016004
Width
500 mm
BAA020007
Height
500 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
2.620
LENGTH
0.512
WIDTH
0.385
DEPTH
0.353
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models