Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 64626 - Female porthole screw nfe 25129 - Stainless steel A4
Bill of material
Acton 646264X10/8
REF
Reference
MAT
matière
Inox A4
D
Nominal diameter
M4
L
mm
L1
Threaded length
mm
DK
9 mm
D1
6 mm
K
2.2 mm
N
1 mm
T
1.2 mm
PAS
0.7 mm
DXL
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models