Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
ABB
Description
Regenerative Drives - 240Vac, Wall Mounted - 208, 220, 230 or 240 V
Bill of material
ACS800-U11-0025-2
TC
Type Code
MP
Mounting Position
Wall Mounted
I
Imax
Amps
I2ND
Current Nominal ratings (Normal Duty)
A
PND
Power Nominal ratings (Normal Duty)
HP
I2HD
Current Nominal ratings (Heavy Duty)
A
PHD
Power Nominal ratings (Heavy Duty)
HP
FS
Frame Size
TYPE
UL Type
NEMA 1 UL Type 1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models