Catalog navigation
Wybór modelu CAD
Dostępne producty: 249
HELP_VARIABLE
Company
Alfa Laval
Description
Regulating Valve - RV-P
Bill of material
9615223140
IDNR
Item number
DESC
Description
PRODUCT
Product
Regulating Valve
TYPE
Type
CONNECTION
Connection size (ISO/DIN)
ACTUATION
Actuation (Normally open/Normally closed)
VALVETYPE
Valve type
MATERIAL
Material
1.4404 (316L)
GASKET
Gasket material
KV
Flow range Kv (ΔP= 1bar)
m3/h
W
Weight
kg
ALSIS
AlfaLaval code
5370
INFO
Data sheet
Data sheet
H
Height of the assembly
mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD