C1583000.5787
EMUGE-FRANKEN
EMUGE
M/C Tap
NPTF
EMUGE-VA
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/nptf/emuge-va/rekord202-r35-va.prj},{NB=C1583000.5787},{SHA256=cYmOoP6abMIDdnDw5tB1PTXreMxBqpAoh1fcA1q13Wc=},{INAME=C1583000_5787_gen},{NAME=C1583000_5787_gen},{DOC=rekord202-r35-va/c1583000_5787.pdf},{J21=C1583000.5787},{J22=Rek.2-R35-VA},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL02002105},{A1=NPTF},{A21=26.670},{A22=0.750},{A24=3/4},{A3=1.814},{A4=14.0},{A8=16},{B3=150},{C11=ZYL},{C12=21},{C2=200},{C3=20},{C31=h9},{D2=R},{D7=0.411},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=rekord202-r35-va/c1583000_5787.dxf},{XML=rekord202-r35-va/c1583000_5787.xml},{CSV=rekord202-r35-va/c1583000_5787.csv},{STP=rekord202-r35-va/c1583000_5787_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2-R35-VA
Bill of material
C1583000.5787
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C1583000.5787
C1583000.5787
J22
Item.Name
Rek.2-R35-VA
J3
Company Code
E
BLD
Tool Style Code
1
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-1
J6
Connection Code, Machine Side
ZYL02002105
ZYL02002105
A1
Thread Form Type
NPTF
A21
Thread Diameter Metric
26.670
26.670
mm
A22
Thread Diameter Inch
0.750
0.750
Inch
A24
Thread Diameter Fractional
3/4
3/4
A3
Thread Pitch
1.814
1.814
mm
A4
Threads per Inch
14.0
14.0
A8
Wrench Size
16
16
mm
B3
Overall Length
150
150
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
200
200
C3
Connection Diameter, Machine Side
20
20
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
0.411
0.411
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求