Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord -STEEL
Bill of material
A0181000.5786
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
Rek.-STEEL
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-2
J6
Connection Code, Machine Side
A1
Thread Form Type
NPTF
A21
Thread Diameter Metric
mm
A22
Thread Diameter Inch
Pouce
A24
Thread Diameter Fractional
A3
Thread Pitch
mm
A4
Threads per Inch
A8
Wrench Size
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés