Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
heuel
Description
Rescue platforms - Rescue platforms
Bill of material
8150 L150 DN10 F00 N6 T1 2(1_150_10_00_1_2)
CNSORDERNO
Order Number
8150 L150 DN10 F00 N6 T1 2
LOD
Level of detail
DESC
Description
Alle Rettungspodeste sind stand- und rutschsicher profiliert und besitzen eine Breite von 80 cm.
W
Width
80 cm
L
Length
cm
ANG
Roof pitch
°
CLR
Colour
TYP
Type of roof
GH
Railing height
110 cm
TUR
Security door
CNSWEIGHT
57.871 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models