Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Ipf Electronic
Description
Resistance thermometers
Bill of material
YT036022
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
The temperature measurement is of great importance in many industrial applications. It is distinguished between two different measurement principles: 1. contactless and 2. media contacting. A contactless measurement is carried out via infrared radiation. It allows a measurement of temperatures up to 1800°C, as no periphery of the system, such as the probe, requires contact to the medium or object. As a result these devices are often used in forges, rolling mills or generally in steel processing companies. The media contacting measurement is usually performed in combination with a PT100 thermal resistance, which is then connected to the evaluation electronics or display devices. Areas of application for these system versions can be found in cooling systems, storage tanks, exhaust systems, extraction or ventilation systems.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUFBAU
Structure
ARDTE00_AUSFUEHRUNG
Version
Temperature sensor
ARDTEME_AUSFUEHRUNGDESPROZESSANSCHLUSSES
Type of process connection
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Connector M12
ARDTEEL_AUSFUEHRUNGDESTEMPERATURFUEHLERS
Type of temperature sensor
PT100
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEME_FUEHLERMATERIAL
Sensor material
ARDTE00_NACHDINIEC751
In acc. with DIN IEC 751
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
No
ARDTEME_BIEGERADIUS
Bending radius
ARDTEEL_WIDERSTANDSBESCHALTUNG
Resistance circuit
4-wire
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
3mm
ARDTEME_EINBAUTIEFE
Installation depth
ARDTEME_LAENGE
Length
ARDTEEL_MESSGENAUIGKEITDERTEMPERATUR
Measuring accuracy of temperature
ARDTEME_MEDIUMTEMPERATUR
Medium temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models