Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Centryco
Description
Retainers - Centry Covers
Bill of material
RT-010-0100-013-AAE
PN
Part No.
RT-010-0100-013-AAE
TYPE
Type
RT
SD
Shaft Diameter
mm
Enter value for SD
Shaft Diameter
mm
cm
inch
ft
X
Cover Inside Diameter
10 mm
W
Cover Extended Length
mm
V
Cover Compressed Length
mm
Z
Cover Outside Diameter
17 mm
B
9.75 mm
D
22 mm
E
29 mm
F
5 mm
MATERIALS
Materials
TRAVEL
Travel
INSTAL
Installation/Duty/OD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models