Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaStandard/SitaMulti - SitaMore
Bill of material
SitaStandard anstauelement 109001
PREVIEW
Preview
ARTNR
Article number
109001
LOGLEVEL
LOG Level
DESC
Description main article
SitaStandard retaining element
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
SitaStandard, SitaMulti, SitaIndra
AH
Damming height from-to
25-105 mm
HEMIN
Height adjustmant max
25 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
MAT
Material
Polyamide
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models