Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
Retaining element Retention - SitaMore
Bill of material
SitaMore Retaining element Retention 109175
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
SitaMore Retention retaining element
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
MAT
Material
Polyamide
F
Color
Yellow
OF
Surface
Smooth
HEMIN
Height adjustmant max
25 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
DG
Rubber foot diameter
63 mm
GGF
Foot thread size
M8 mm
GLF
Foot thread length
90 mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models