Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sita
Description
Retaining element - SitaDSS Indra
Bill of material
SitaDSS Indra retaining element 149075
PREVIEW
Preview
ARTNR
Article number
149075
LOGLEVEL
LOG Level
DESC
Description main article
SitaDSSIndra retaining unit for emergency drainage
HE
Height adjustment
mm
输入参数值: HE
Height adjustment
mm
cm
inch
ft
K
Compatibility
SitaDSS Indra
AH
Damming height from-to
25-105 mm
HEMIN
Height adjustmant max
25 mm
HEMAX
Height adjustment max
105 mm
ANZFU
Number of feet
3
MAT
Material
Polyamide
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型