Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SIHGA
Description
RF - RomboFix
Bill of material
RomboFix® RF40
T
Type
AN
Art. No.
VE
Montagepack
100
L
Length
42 mm
B
Width
20 mm
H
Height
21 mm
GFH
GoFix HKE
mm
LGFM
L-GoFix MS
mm
BFF
BohrFix FB
4.2 x 22 mm
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIHGA
    AE - GleitFix
    SIHGA
    II JM - JustiFix
    SIHGA
    STF 300 - IdeFix
    SIHGA
    Expansion anchor - Betsi
    SIHGA
    HK - GoFix
    SIHGA
    II JK - JustiFix
Previews
3D
Dimension
2D
Download CAD models