Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RF-Z Shape Type
Bill of material
FSRFZX019-S
MAT
Material
SUS304
A
Basic dimension
19 mm
L
Dimension
30 mm
MASS
Mass
8 g
CNSORDERNO
order number
FSRFZX019-S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型