Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF05150
Bill of material
RF05150S8T-CWQ
CNSORDERNO
Order number
TOR
Type of roller
Z
Number of tooth
DMIN
Diameter of shaft hole min
33 mm
DMAX
Diameter of shaft hole max
mm
DH
Diameter of hub
mm
DL
Length of hub
mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
mm
ST
Shapes of tooth
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    RF08150
    Tsubakimoto Chain Co.
    Large size conveyor chain(Metric)
    Tsubakimoto Chain Co.
    RF10150
    Tsubakimoto Chain Co.
    RF12200
    KANA (Katayama Chain)
    2080B - Un-finished
    KANA (Katayama Chain)
    F Sprocket for conveyor
    KANA (Katayama Chain)
    80A - Un-finished
    Tsubakimoto Chain Co.
    Surface-Treated Double Pitch Chain
    Tsubakimoto Chain Co.
    Stainless Steeel Double Pitch Chain
    Tsubakimoto Chain Co.
    LAMBDA Double Pitch Chain
    Tsubakimoto Chain Co.
    Double Pitch Deep Link
    Tsubakimoto Chain Co.
    RF Roller Chain
    Tsubakimoto Chain Co.
    Standard Roller Chains
    Tsubakimoto Chain Co.
    RS with Large size Attachment
Previews
3D
Dimension
2D
Download CAD models