Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2030VRP
Bill of material
RF2030VRP-10T-BR001-H06902WN
CNSORDERNO
Order number
Z
Number of teeth
10
DH
Diameter of hub
37 mm
L
Length of hub
25 mm
DO
Outer diameter
63 mm
DP
Pitch circle diameter
61.65 mm
BN
Bearing No.
D1
mm
D2
mm
H1
mm
T
Tooth width
3.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models