RF2040VRP-10T-H017N-J05D000
Tsubakimoto Chain Co.
Sprocket
Sprocket for Small size conveyor chain
Sprocket small conveyor with alteration
Sprocket for Double speed chain
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_small_conveyor/sprocket_small_conveyor_with_alterration/sprocket_for_double_speed_chain/rf2040.prj},{NB=RF2040VRP-10T-H017N-J05D000},{TS=H},{DS=17},{CHA=N},{TK=-J},{KL=5},{NTH=0},{STH=00},{ST=},{TOR=R},{Z=10},{ZX=10},{DH=52},{L=40},{DO=85},{DP=82.20},{M=20.4},{T=4.0},{CNSOLD=RF2040VRP-10T},{CNSMASSEXACT=0.80},{TYPE=Machined},{CH=2.5},{RH=0.8},{AS=41.1777},{R=8.0177},{E=20.7217},{A=41.00000},{B=12.40000},{C=18.00000},{K=21.14389},{STYPE=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
公司
Tsubakimoto Chain Co.
描述
RF2040VRP
明细表
RF2040VRP-10T-H017N-J05D000
CNSORDERNO
Order number
RF2040VRP-10T-H017N-J05D000
RF2040VRP-10T-H017N-J05D000
TS
Tolerance of Shaft hole
H7
G7
M7
H7
G7
M7
DS
Diameter of Shaft hole
mm
Enter value for DS
Diameter of Shaft hole
mm
cm
inch
ft
確定
CHA
Chamfer
Standard
1mm
Standard
1mm
mm
TK
Tolerance of Keyway
JS9
P9
F7
E9
Without Keyway
JS9
P9
F7
E9
Without Keyway
KL
Size of Keyway
5
6
5
6
mm
NTH
Number and Position of Tap hole
D0 ✔
D0
D0
D1
D1
D2
D2
D3
D3
D4
D4
D5
D5
STH
Size of Tap hole
Without tap hole
Without tap hole
ST
Surface Treatment
None
Black oxide
Electroless nickel phosphorus plating
Chromate treatment
None
Black oxide
Electroless nickel phosphorus plating
Chromate treatment
TOR
Type of roller
R
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求