Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2040VRP
Bill of material
RF2040VRP-10T
CNSORDERNO
Order number
Z
Number of teeth
10
DMIN
Diameter of shaft hole min
15.9 mm
DMAX
Diameter of shaft hole max
32 mm
DH
Diameter of hub
52 mm
L
Length of hub
40 mm
DO
Outer diameter
85 mm
DP
Pitch circle diameter
82.20 mm
T
Tooth width
4.0 mm
TYPE
Type
Machined
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models