Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF205
Bill of material
RF205S10T-BWQ
CNSORDERNO
Order number
TOR
Type of roller
S
Z
Number of tooth
DMIN
Diameter of shaft hole min
33 mm
DMAX
Diameter of shaft hole max
mm
DH
Diameter of hub
mm
DL
Length of hub
mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
28.0 mm
ST
Shapes of tooth
S1
L
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models