Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2050
Bill of material
RF2050R-1B1100T-TR
CNSORDERNO
Order number
TOR
Type of roller
R
Z
Number of teeth
DMIN
Diameter of shaft hole min
mm
DMAX
Diameter of shaft hole max
48 mm
DH
Diameter of hub
73 mm
L
Length of hub
28 mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
8.9 mm
TYPE
Type
Machined
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD