Catalog navigation
CAD model selection
Selectable products: 120
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2060
Bill of material
RF2060R-1B1500TQ-BR001-H06908WN
CNSORDERNO
Order number
TOR
Type of roller
Z
Number of teeth
DH
Diameter of hub
83 mm
L
Length of hub
mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
BN
Bearing No.
D1
mm
D2
mm
H1
mm
T
Tooth width
11.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models