Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2060
Bill of material
RF2060R-1B1100T-TR
CNSORDERNO
Order number
TOR
Type of roller
R
Z
Number of teeth
DMIN
Diameter of shaft hole min
18.0 mm
DMAX
Diameter of shaft hole max
55 mm
DH
Diameter of hub
83 mm
L
Length of hub
45 mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
11.9 mm
TYPE
Type
Machined
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir