Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2060VRP
Bill of material
RF2060VRP-10T-BR001-H06007WN
CNSORDERNO
Order number
Z
Number of teeth
10
DH
Diameter of hub
81 mm
L
Length of hub
50 mm
DO
Outer diameter
128 mm
DP
Pitch circle diameter
123.30 mm
BN
Bearing No.
D1
mm
D2
mm
H1
mm
T
Tooth width
6.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models