Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2080
Bill of material
RF2080R-1B1100T-TR
CNSORDERNO
Order number
TOR
Type of roller
R
Z
Number of teeth
DMIN
Diameter of shaft hole min
28.0 mm
DMAX
Diameter of shaft hole max
75 mm
DH
Diameter of hub
107 mm
L
Length of hub
45 mm
DO
Outer diameter
mm
DP
Pitch circle diameter
mm
T
Tooth width
15.0 mm
TYPE
Type
Machined
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models