Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2080VRP
Bill of material
RF2080VRP-10T
CNSORDERNO
Order number
Z
Number of teeth
10
DMIN
Diameter of shaft hole min
23.0 mm
DMAX
Diameter of shaft hole max
72 mm
DH
Diameter of hub
110 mm
L
Length of hub
67 mm
DO
Outer diameter
172 mm
DP
Pitch circle diameter
164.39 mm
T
Tooth width
12.0 mm
TYPE
Type
Machined
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models