Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
RF2160
Bill of material
RF2160S-1B912T-BR001-H06015WN
CNSORDERNO
Order number
TOR
Type of roller
S
Z
Number of teeth
9 1/2
DH
Diameter of hub
147 mm
L
Length of hub
71 mm
DO
Outer diameter
335 mm
DP
Pitch circle diameter
312.90 mm
BN
Bearing No.
D1
mm
D2
mm
H1
mm
T
Tooth width
30.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models