Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
RF45 - Male-Female-Male Tee
Bill of material
F5350001
CODE
Code
TIPO
Type
MAT
Material
Brass Compliant NSF 372
D1
D2
L1
mm
L2
mm
CH
mm
G
g
WT
Working Temperature
-40 ÷ 150 °C
WP
Working Pressure (max)
60 bar
TV
Vacuum
-99 kPA
CONF1
Conformity
NSF 169
CONF2
Conformity
M.O.C.A.
CONF3
Conformity
1935/2004/EC
CONF4
Conformity
2023/2006/EC
CONF5
Conformity
RoHS
AF
Application fields
Food and Beverage Applications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models