Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-20Y15C
Bill of material
RFT-20Y15C
PN
Part Number
RFT-20Y15C
DESC
Description
DC-DC,14-160V Input, 15V/1.33A Output 20W RoHS
POWER
Power
20 W
VI
Voltage Input
14-160 VAC
OV
Output Voltage
15 VDC
AOV
Adjustable Output Voltage
13.5-16.5 VDC
OC
Output Current
1,33 A
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
50.8 x 25.4 x 22.8 mm
CT
Cooling Type
Convection Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models