Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
RGEAHL - Induction Hardened Rack Gears - Ground - Length Fixed Hole Position Configurable Type (Number of Holes is up to 3)
Bill of material
RGEAHL1.5-300-HT-A5
PN
Part Number
MOD
Module
NO
Nominal
HM
Hole Machining
A
A Hole Position 1mm Increment
mm
Enter value for A
A Hole Position 1mm Increment
mm
cm
inch
ft
B
B Hole Position 1mm Increment
mm
Enter value for B
B Hole Position 1mm Increment
mm
cm
inch
ft
C
C Hole Position 1mm Increment
mm
L
L Full Length
mm
P
P (Pitch)
mm
W
mm
H
mm
HH
h
mm
M
M (Coarse)
DD1
d1
mm
DD2
d2
mm
Z1
0.0 mm
ALT1
One End Female Thread Machining
ALT2
Both Ends Female Thread Machining
MS
M Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models