Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RGRS, RGLS - Rough Guides For Welding Jigs - Round Bar, Bent Inwards / Outwards -
Bill of material
RGRS12-R-55-50-5-Y
PN
Part Number
RGRS12-R-55-50-5-Y
TS
Type Selection
D
12 mm
MS
Mounting Side Selection
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
A
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
COLOR
Color Selection
ALT1
Full Circumference Welding
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models