Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RGS1D - RGS1D, panel mount SSR
Bill of material
RGS1D1000D25KKE
CODE
Code
RGS1D1000D25KKE
VOLT
Voltage
1000 VDC
MXCUR
Maximum Current
25 AAC
SWMODE
Switching mode
DC Switching
MAXFREQ
Maximum Frequency
20 Hz
CTRLRNG
Control range
4.5÷32 VDC
PWRCONN
Power Connection
M4, Pozidriv 2
CTRLCONN
Control connection
M3, Pozidriv 1
DIM1
Width
17.8 mm
DIM2
Height
90 mm
DIM3
Depth
50.6 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C to 80°C (-40˚F to +176˚F) C°/°F
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models