Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
RGWS - Rough Guides For Welding Jigs - 2 Horizontally Slotted Holes
Bill of material
RGWS12-R-55-75-5-Y
PN
Part Number
RGWS12-R-55-75-5-Y
D
12 mm
MS
Mounting Side Selection
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
A
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
COLOR
Color Selection
ALT1
Full Circumference Welding
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD