Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
RH-KK - ELESA-Folding handles with return spring
Bill of material
Folding handles with return springRHKK-18.120.84(1)
CODE
Code
RHKK-18.120.84
POS
Position
DIM01
f
120 mm
DIM02
L
154 mm
DIM03
d
M6 mm
DIM04
B
77 mm
DIM05
f1
80 mm
DIM06
b1
34 mm
DIM07
b2
18 mm
DIM08
h
71 mm
DIM09
h1
18 mm
DIM10
h2
35 mm
WEIGHT
Weight
158 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models