Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
RH-SG-CLEAN - ELESA-Flush pull handles
Bill of material
Flush pull handles RHSG-73.100.9002
CODE
Code
DIM01
L
90 mm
DIM02
B
mm
DIM03
H
22.5 mm
DIM04
h1
19.5 mm
DIM05
l1
52 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models