RHCG40-250
SMC
actuators
specialty_actuators
high_speed
RHC High Power Cylinder
Powered by
CAD모델 선택
{smc/actuators/specialty_actuators/high_speed/rhc/rhc_asmtab.prj},{NB=RHCG40-250(0_0_0)},{BORE=40},{MOUNT=(G) Head side flange style},{THREAD1=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=250},{POS=0},{STOP=0},{TYPE=},{OMSC=},{THREAD2=0},{PPATH=assembly/rhc_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 32
HELP_VARIABLE
Company
SMC
Description
RHC - High Power Cylinder
Bill of material
RHCG40-250
BORE
Bore size
40
40
mm
MOUNT
Mounting style
(G) Head side flange style
(G) Head side flange style
THREAD1
Port type
(-) Rc
(TN) NPT
(-) Rc
(TN) NPT
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
H7C Solid state-General-Connector-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
H7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
H7NF Solid state-With diagnostic output (2-color indication)-Grommet-Indicator light:Yes-4 wire(NPN)-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
B54 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
B64 Reed-General-Grommet-Indicator light:No-2 wire-In line
C73C Reed-General-Connector-Indicator light:Yes-2 wire-In line
C80C Reed-General-Connector-Indicator light:No-2 wire-In line
A33 Reed-General-Terminal conduit-Indicator light:Yes-2 wire-None
A34 Reed-General-Terminal conduit-Indicator light:Yes-2 wire-None
A44 Reed-General-DIN terminal-Indicator light:Yes-2 wire-None
B59W Reed-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
(-) Without auto switch (Built-in magnet)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
H7C Solid state-General-Connector-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
H7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
H7NF Solid state-With diagnostic output (2-color indication)-Grommet-Indicator light:Yes-4 wire(NPN)-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
B54 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
B64 Reed-General-Grommet-Indicator light:No-2 wire-In line
C73C Reed-General-Connector-Indicator light:Yes-2 wire-In line
C80C Reed-General-Connector-Indicator light:No-2 wire-In line
A33 Reed-General-Terminal conduit-Indicator light:Yes-2 wire-None
A34 Reed-General-Terminal conduit-Indicator light:Yes-2 wire-None
A44 Reed-General-DIN terminal-Indicator light:Yes-2 wire-None
B59W Reed-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
TYPE
Copper and Fluorine-free
(-) None
(20) Copper and Fluorine-free
(-) None
(20) Copper and Fluorine-free
OMSC
Made to order
(-) Without order
(-XC6) Made of stainless steel
(-) Without order
(-XC6) Made of stainless steel
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청