Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Reid Supply
Description
RHR-10 - Hose Reels - Automatic Winding
Bill of material
RHR-15
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
STYLE
Style
A
HOSEID
Hose I.D.
Inch
LGTH
Lgth. (Ft.)
Inch
PAL
psi
300 Inch
MAXTEMP
Maximum Temperature
150 Inch
APPLICATION
Application
Air / Water
A
A Height
Inch
B
B Length
Inch
C
C Hole Spacing
Inch
D
D Hole Spacing
2 1/2 Inch
E
E Width
Inch
MOUNTINGHOLEDIAM
Mounting Holes Dia.
5/16 Inch
WEIGHT
Weight
Inch
URL
https://www.reidsupply.com/en-us/p/hose-reels/rhr-15
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)