Catalog navigation
CAD model selection
Selectable products: 2368
HELP_VARIABLE
Company
TE Connectivity
Description
Rings & Spades
Bill of material
2-320576-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
SEALABLE
Sealable
BT
Barrel Type
WCT
Wire/Cable Type
INSULATED
Insulated
SS
Support Style
SSE
Stud Size
BS
Barrel Style
TF
Terminal Features
DWT
Discrete Wire Type
SC
Shape Code
NH
Number of Holes
TA
Terminal Angle
°
TWOWIDINCH
2-Wire Insulation Diameter (Max per Wire)
in
TWOWIDMM
2-Wire Insulation Diameter (Max per Wire)
mm
VOLTAGE
Voltage (Max)
V
CR
Current Rating
A
BSE
Body Style
PM
Plating Material
ISM
Insulation Sleeve Material
SCR
Stripe Color
ISSM
Insulation Support Sleeve Material
ISC
Insulation Sleeve Color
IT
Insulation Type
IM
Insulation Material
WRMM
Washer Radius (Max)
mm
WRINCH
Washer Radius (Max)
in
WPG
Weight per Piece
g
WPOZ
Weight per Piece
oz
FINISH
Finish
PTM
Plating Thickness
µm
PTIN
Plating Thickness
µin
IS
Inspection Slot
TSS
Terminal & Splice Style
TT
Terminal Type
UM
Underplating Material
TO
Terminal Orientation
MPC
Military Part Class
SHTS
Screw & Hole Thread Size
WIS
Wire Insulation Support
SDMM
Stud Diameter
mm
SDINCH
Stud Diameter
in
TTMM
Tongue Thickness
mm
TTINCH
Tongue Thickness
in
WSAWG
Wire Size
AWG
WS
Wire Size
mm2
WSCMA
Wire Size
CMA
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
WIDMMM
Wire Insulation Diameter
mm
WIDINCHH
Wire Insulation Diameter
in
WSCMAKCMIL
Wire Size (CMA)
kcmil
AWSINCH
Aluminum Wire Size
AWG
AWSCMA
Aluminum Wire Size
CMA
AWSMM
Aluminum Wire Size
mm2
AWSKCMIL
Aluminum Wire Size
kcmil
BIDINCH
Barrel Inside Diameter
in
BIDMM
Barrel Inside Diameter
mm
MTMM
Material Thickness
mm
MTINCH
Material Thickness
in
OLMM
Overall Length
mm
OLINCH
Overall Length
in
TWOWSAWG
2-Wire Size
AWG
TWOWSMM
2-Wire Size
mm2
WIDMMMM
Wire Insulation Diameter (Min)
mm
WIDINCHHH
Wire Insulation Diameter (Min)
in
BIDMMM
Barrel Inside Diameter (Min)
mm
BIDINCHH
Barrel Inside Diameter (Min)
in
OTRF
Operating Temperature Range
°F
OTRC
Operating Temperature Range
°C
HTRC
High Temperature Rating
°C
HTRF
High Temperature Rating
°F
HD
Heavy Duty
GQ
Government Qualified
PMD
Packaging Method
PQ
Packaging Quantity
BC
Barrel Color
LINE
Line
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Automotive, Truck, Bus, & Off-Road Housings
    TE Connectivity
    Quick Disconnects
    TE Connectivity
    Rectangular Power Connectors
    TE Connectivity
    DT06-2S-TE82
    TE Connectivity
    Automotive Connector Caps & Covers
    Molex
    5557
    TE Connectivity
    2-480710-0
    Schnorr
    SCHNORR Safety Washer "S" - Metric
    TE Connectivity
    DT06-2S-TN32
    TE Connectivity
    HD34-24-14SN-059
    Molex
    19073
    TE Connectivity
    Splices
    Molex
    19276
    TE Connectivity
    Crimp Wire Pins, Tabs & Ferrules
Previews
3D
2D
Download CAD models