Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVKLE® HRT - Aluminium
Bill of material
BÖLLHOFF 23290050501/00
ARTIKELNUMMER
Article number
23290050501/00
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-08-12
B
14
DD
Diameter (d)
M 5
BOHRLOCHD
Drilling diameter d
9
EMAX
e max.
3
EMIN
e min.
0.500
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
0,50 – 3,00
L2
11
LAENGEL
Length (l)
18.100
S
S = 6.5 - e
SCHAFTFORM
Body form
Hexagonal
SCHAFTENDE
End type
Open
AUFNAHMEGEOMETRIE
Hole geometry
Hexagonal
KOPFFORM
Head shape
Flat head
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models