Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVKLE® HRT - Steel
Bill of material
BÖLLHOFF 23249080502/00
ARTIKELNUMMER
Article number
23249080502/00
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-08-12
B
17
DD
Diameter (d)
M 8
BOHRLOCHD
Drilling diameter d
11
E
1.5
EMAX
e max.
6
EMIN
e min.
3
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
3,00 – 6,00
L2
16
LAENGEL
Length (l)
26.600
S
S = 9.6 - e
SCHAFTFORM
Body form
Hexagonal
SCHAFTENDE
End type
Open
AUFNAHMEGEOMETRIE
Hole geometry
Hexagonal
KOPFFORM
Head shape
Flat head
OBERFLAECHE
Surface
zinc-plated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models