Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Coloured blind rivets, Dome head, Aluminium/Aluminium, RAL 5017
Bill of material
BÖLLHOFF 22047840003/01
ARTIKELNUMMER
Article number
22047840003/01
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-12-04-02
DD
Diameter (d)
4
DD1
Diamter (d1)
4
DD2
Diameter (d2)
8
BOHRLOCHD
Drilling diameter d
4.3 - 4.5
EMAX
e max.
7
EMIN
e min.
1
KOPFDICKE
Head thickness
1.800
SCHERKRAFTN
Shear force (N)
600
ZUGKRAFTN
Tensile force (N)
1000
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
1,00 – 7,00
LAENGEL
Length (l)
20
KOPFFORM
Head shape
Dome head
WERKSTOFFDORN
Material mandrel
Aluminium
WERKSTOFFHUELSE
Material sleeve
Aluminium
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models