Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Earthing rivets, Copper, with four fastons
Bill of material
BÖLLHOFF 22194940004/00
ARTIKELNUMMER
Article number
22194940004/00
ECLASS
e-class-no.
23-12-04-02
DD
Diameter (d)
4
DD1
Diamter (d1)
4
BOHRLOCHD
Drilling diameter d
5.3 - 5.4
EMAX
e max.
1.500
EMIN
e min.
0.800
SCHERKRAFTN
Shear force (N)
1200
ZUGKRAFTN
Tensile force (N)
1700
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
0,80 – 1,50
LAENGEL
Length (l)
6
WERKSTOFFDORN
Material mandrel
Steel, copper-plated
WERKSTOFFHUELSE
Material sleeve
Copper
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models