Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Varilock high strength blind rivets, Dome head, Steel zinc-plated/Steel zinc-plated
Bill of material
BÖLLHOFF 22382464170/00
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-12-04-02
DD
Diameter (d)
6.4
DD1
Diamter (d1)
6.4
DD2
Diameter (d2)
13.4
BOHRLOCHD
Drilling diameter d
6.7 - 6.9
EMAX
e max.
EMIN
e min.
KOPFDICKE
Head thickness
3.1
SCHERKRAFTN
Shear force (N)
ZUGKRAFTN
Tensile force (N)
8800
KLEMMBEREICHEMINEMAX
Clamping range (e min - e max)
LAENGEL
Length (l)
KOPFFORM
Head shape
Dome head
WERKSTOFFDORN
Material mandrel
Steel zinc plated
WERKSTOFFHUELSE
Material sleeve
Steel zinc plated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models