Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
TE Connectivity
Description
RJ25 Connectors
Bill of material
5406514-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
MJPIT
Modular Jack & Plug Interface Type
MJPP
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
CSTYLE
Connector Style
Jack
CS
Connector System
Cable-to-Board
GO
Grounding Options
CCTT
Connector & Contact Terminates To
CCCT
Connectors & Connector Components Type
Connector
SI
Status Indicator
None
PC
Port Configuration
PMC
Port Matrix Configuration
CCD
Connector Contact Density
Standard
PCBMO
PCB Mount Orientation
NP
Number of Positions
6
NLP
Number of Loaded Positions
KEYED
Keyed
NPCBGT
Number of PCB Ground Tabs
PGL
Panel Ground Location
SM
Shield Material
SPM
Shield Plating Material
PROFILE
Profile
MJLO
Modular Jack Latch Orientation
PCBGTLMM
PCB Ground Tab Location
mm
PCBGTLIN
PCB Ground Tab Location
in
CUM
Contact Underplating Material
Nickel
CMAPMIN
Contact Mating Area Plating Material Thickness
µin
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
CCR
Contact Current Rating (Max)
A
PCBCTAPM
PCB Contact Termination Area Plating Material
CPT
Connector Product Type
Connector Assembly
TMPCB
Termination Method to Printed Circuit Board
PCBMRT
PCB Mount Retention Type
CMT
Connector Mounting Type
PMFT
Panel Mount Feature Type
PMF
Panel Mount Feature
EL
Entry Location
HC
Housing Color
HM
Housing Material
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
CHMM
Connector Height
mm
CHIN
Connector Height
in
PCBTLMM
PCB Tail Length
mm
PCBTLIN
PCB Tail Length
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SHIELDED
Shielded
CA
Circuit Application
Signal
PCAT
Performance Category
Cat 3
ULFR
UL Flammability Rating
PM
Packaging Method
PQ
Packaging Quantity
PRDCM
Packaging Reel Diameter
cm
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    RJ45 Connectors
    TE Connectivity
    RJ Point Five Connectors
    TE Connectivity
    Combo Jacks
    TE Connectivity
    RJ11 Connectors
    LAPP
    EPIC® MC Module: RJ45 - MC Modul
    TE Connectivity
    Circular RJ45 Connectors
    Greenconn
    RJ45 - 15S-Series
    TE Connectivity
    1857884-1
    TE Connectivity
    Mechanical Connectors
    TE Connectivity
    1735418-1
    TE Connectivity
    776180-5
    TE Connectivity
    5406721-4
Previews
3D
2D
Download CAD models