Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 CAT5 8P MA DE GN CABLE ASSY, 20M
Bill of material
HARTING 09459711114
MANUID
Product number of the Manufacturer
09459711114
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 20 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 CAT5 8P MA DE GN CABLE ASSY, 20M
SUPPLIERALTNO
Alternative product number
09 45 971 1114
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    44915
    Bel Fuse
    ss_39100_021 - Stewart Connector
    HARTING
    RJ45 Plug
    HARTING
    RJ45 Plug Stewart
Download CAD models
No generation actions are associated with this part