Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 CAT5 8P MA DE GN CABLE ASSY,9.0M
Bill of material
HARTING 09459711111
MANUID
Product number of the Manufacturer
09459711111
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 9 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 9 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 CAT5 8P MA DE GN CABLE ASSY,9.0M
SUPPLIERALTNO
Alternative product number
09 45 971 1111
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Greenconn
    RJ45 - 15S-Series
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 20M
    HARTING
    Hybridcable Cat.6 4x2xAWG26/7,4x1,5;100m
    PHOENIX CONTACT
    2891877 - FL CAT6 PATCH 10
    HARTING
    RJI DB Cat6a Cable Assy yellow PUR 0,2m
    HARTING
    RJI cable 4x2xAWG26/7 CAT6A PUR, 2.0m
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 500MM
    PHOENIX CONTACT
    2891372 - FL CAT6 PATCH 15,0
    HARTING
    RJI DB Cat6a Cable Assy yellow PUR 12,5m
    HARTING
    RJ45 CAT5 8P MA DE GN CABLE ASSY, 1.5m
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 5M
    HARTING
    RJ45 CAT5 8P MA DE BK CABLE ASSY, 3M
    HARTING
    RJ45 CAT5 8P MA DE GN CABLE ASSY,  2M
    HARTING
    RJ45 CAT5 8P MA DE GN CABLE ASSY, 4M
Download CAD models
No generation actions are associated with this part