Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 x-code Cable Assy 3m PVC
Bill of material
HARTING 09489323757030
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09489323757030
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 - M12 x-code Cable Assy 3m PVC
SUPPLIERALTNO
Alternative product number
09 48 932 3757 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
185
AAO057
Product type
RJ45 - M12 x-code Cable Assy 3m PVC
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models