Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
Bill of material
HARTING 09470500059
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09470500059
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 30 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Angled left, Cable length: 30 m
MANUTYPEDESC
Manufacturer Type Description
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
SUPPLIERALTNO
Alternative product number
09 47 050 0059
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
59
AAO057
Product type
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Stáhnout CAD model