Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI 2x PP ger.umspr. 22/7;trail.; 3,0m
Bill of material
HARTING 09473636049
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09473636049
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
RJI 2x PP ger.umspr. 22/7;trail.; 3,0m
SUPPLIERALTNO
Alternative product number
09 47 363 6049
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
109
AAO057
Product type
RJI 2x PP ger.umspr. 22/7;trail.; 3,0m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part