Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Ca. AWG 26/7,stra.PUR,IP20;0,5m,CAT6
Bill of material
HARTING 09457511561
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457511561
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Ca. AWG 26/7,stra.PUR,IP20;0,5m,CAT6
SUPPLIERALTNO
Alternative product number
09 45 751 1561
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING RJ Industrial®
AAK418
connector connection 2
RJ45 8(8)
AAK422
type of connector connection 1
RJ45 8(8)
AAK423
type of connector connection 2
RJ45 8(8)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
Download modelli CAD
Nessun processo di generazione è associato a questa parte